SANDVIK CoroDrill Delta-C Solid Carbide Step and Chamfer Drill (R841034030A1A1220)

SANDVIK CoroDrill Delta-C Solid Carbide Step and Chamfer Drill R841034030A1A1220

Product Details:

Manufacturer part number: R841034030A1A1220

Brand: SANDVIK

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Hole diameter (drill diameter) D: 3.40 / 4.60 mm

Customs tariff — weight: 0.027 kg

Recommended drilling depth l4: 10.8

Mounting size: 6 mm

Core hole for thread size: M4 65%


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R841034030A1A1220

Part Number
R841034030A1A1220
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Customs tariff — weight
(kg)
Recommended drilling depth l4 Mounting size
(mm)
Core hole for thread size Total drill length l1 / l1s
(mm)
1 Quote 3.40 / 4.600.02710.86M4 65%62

Loading...

  1. 1

Basic information

ISO S S ISO H H ISO M M
Customs tariff — weight per 1 Grade 1220 Drill type Solid carbide step drill
Customs tariff — weight unit kg ISO P P Customs tariff — item number 82075050
Drilling tool: Chuck type Straight shank eClass-5.1 21010101 ISO N N
ISO K K Manufacturer SANDVIK Coromant Coolant supply Internal coolant supply
Customs tariff — country of origin DE Max. drilling depth 2-3 x Dc

This page is SANDVIK CoroDrill Delta-C Solid Carbide Step and Chamfer Drill, part number R841034030A1A1220.
You can find the detail information about specifications and dimensions on part number R841034030A1A1220.

Variation of this product

Part Number
R841-0730-30-A1A 1220
R841-1510-30-A1A 1220
R841033530A1A1220
R841037030A1A1220
R841042530A1A1220
R841043030A1A1220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Customs tariff — weight
(kg)
Recommended drilling depth l4 Mounting size
(mm)
Core hole for thread size Total drill length l1 / l1s
(mm)

255.15 €

1 Quote 7.30 / 9.800.07823.210MF8x0.7589

-

1 Quote 15.10 / 19.800.41547.720M16x2.0 thread forming131

-

1 Quote 3.35 / 4.500.02710.76M4 75%62

-

1 Quote 3.70 / 5.000.02811.86M4x0.7 thread forming62

-

1 Quote 4.25 / 5.700.0313.56M5 75%66

-

1 Quote 4.30 / 5.800.0313.76M5 75%66

Tech Support