Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Customs tariff weight (kg) | Recommended drilling depth l4 | Holder size (mm) | Cooling lubricant feed | Customs tariff article number | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
57.91 € | 1 | Quote | 6 | 82 | 0.028 | 30 | 6 | External cooling lubricant supply | 82075050 | 4-5 x DC | ||
81.00 € | 1 | Quote | 6 | 82 | 0.027 | 30 | 6 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
127.11 € | 1 | Quote | 6 | 103.988 | 0.035 | 45 | 6 | Internal cooling lubricant supply | 82075050 | 7-8 x DC | ||
78.75 € | 1 | Quote | 6.05 | 79 | 0.041 | 18 | 8 | Internal cooling lubricant supply | 82075050 | 2-3 x DC | ||
94.71 € | 1 | Quote | 6.05 | 91 | 0.044 | 30 | 8 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
56.74 € | 1 | Quote | 6.1 | 79 | 0.044 | 18 | 8 | External cooling lubricant supply | 82075050 | 2-3 x DC | ||
78.75 € | 1 | Quote | 6.1 | 79 | 0.042 | 18 | 8 | Internal cooling lubricant supply | 82075050 | 2-3 x DC | ||
68.29 € | 1 | Quote | 6.1 | 91 | 0.047 | 31 | 8 | External cooling lubricant supply | 82075050 | 4-5 x DC | ||
94.71 € | 1 | Quote | 6.1 | 91 | 0.044 | 31 | 8 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
148.71 € | 1 | Quote | 6.1 | 125.984 | 0.048 | 46 | 8 | Internal cooling lubricant supply | 82075050 | 7-8 x DC | ||
94.71 € | 1 | Quote | 6.15 | - | 0.045 | - | 8 | Internal cooling lubricant supply | 82075050 | - | ||
56.74 € | 1 | Quote | 6.2 | 79 | 0.044 | 19 | 8 | External cooling lubricant supply | 82075050 | 2-3 x DC | ||
78.75 € | 1 | Quote | 6.2 | 79 | 0.042 | 19 | 8 | Internal cooling lubricant supply | 82075050 | 2-3 x DC | ||
68.29 € | 1 | Quote | 6.2 | 91 | 0.047 | 31 | 8 | External cooling lubricant supply | 82075050 | 4-5 x DC | ||
94.71 € | 1 | Quote | 6.2 | 91 | 0.045 | 31 | 8 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
148.71 € | 1 | Quote | 6.2 | 125.984 | 0.048 | 47 | 8 | Internal cooling lubricant supply | 82075050 | 7-8 x DC | ||
94.71 € | 1 | Quote | 6.25 | - | 0.045 | - | 8 | Internal cooling lubricant supply | 82075050 | - | ||
56.74 € | 1 | Quote | 6.3 | 79 | 0.044 | 19 | 8 | External cooling lubricant supply | 82075050 | 2-3 x DC | ||
78.75 € | 1 | Quote | 6.3 | 79 | 0.042 | 19 | 8 | Internal cooling lubricant supply | 82075050 | 2-3 x DC | ||
94.71 € | 1 | Quote | 6.3 | 91 | 0.045 | 32 | 8 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
56.74 € | 1 | Quote | 6.35 | 79 | 0.041 | 19 | 8 | External cooling lubricant supply | 82075050 | 2-3 x DC | ||
78.75 € | 1 | Quote | 6.35 | 79 | 0.038 | 19 | 8 | Internal cooling lubricant supply | 82075050 | 2-3 x DC | ||
68.29 € | 1 | Quote | 6.35 | 91 | 0.044 | 32 | 8 | External cooling lubricant supply | 82075050 | 4-5 x DC | ||
94.71 € | 1 | Quote | 6.35 | 91 | 0.045 | 32 | 8 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
148.71 € | 1 | Quote | 6.35 | 125.984 | 0.05 | 48 | 8 | Internal cooling lubricant supply | 82075050 | 7-8 x DC | ||
56.74 € | 1 | Quote | 6.4 | 79 | 0.045 | 19 | 8 | External cooling lubricant supply | 82075050 | 2-3 x DC | ||
78.75 € | 1 | Quote | 6.4 | 79 | 0.043 | 19 | 8 | Internal cooling lubricant supply | 82075050 | 2-3 x DC | ||
94.71 € | 1 | Quote | 6.4 | 91 | 0.045 | 32 | 8 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
56.74 € | 1 | Quote | 6.5 | 79 | 0.045 | 20 | 8 | External cooling lubricant supply | 82075050 | 2-3 x DC | ||
78.75 € | 1 | Quote | 6.5 | 79 | 0.044 | 20 | 8 | Internal cooling lubricant supply | 82075050 | 2-3 x DC | ||
68.29 € | 1 | Quote | 6.5 | 91 | 0.048 | 33 | 8 | External cooling lubricant supply | 82075050 | 4-5 x DC | ||
94.71 € | 1 | Quote | 6.5 | 91 | 0.046 | 33 | 8 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
148.71 € | 1 | Quote | 6.5 | 125.984 | 0.05 | 49 | 8 | Internal cooling lubricant supply | 82075050 | 7-8 x DC | ||
94.71 € | 1 | Quote | 6.53 | - | 0.046 | - | 8 | Internal cooling lubricant supply | 82075050 | - | ||
56.74 € | 1 | Quote | 6.6 | 79 | 0.045 | 20 | 8 | External cooling lubricant supply | 82075050 | 2-3 x DC | ||
78.75 € | 1 | Quote | 6.6 | 79 | 0.044 | 20 | 8 | Internal cooling lubricant supply | 82075050 | 2-3 x DC | ||
68.29 € | 1 | Quote | 6.6 | 91 | 0.048 | 33 | 8 | External cooling lubricant supply | 82075050 | 4-5 x DC | ||
94.71 € | 1 | Quote | 6.6 | 91 | 0.046 | 33 | 8 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
148.71 € | 1 | Quote | 6.6 | 125.984 | 0.059 | 50 | 8 | Internal cooling lubricant supply | 82075050 | 7-8 x DC | ||
56.74 € | 1 | Quote | 6.7 | 79 | 0.045 | 20 | 8 | External cooling lubricant supply | 82075050 | 2-3 x DC | ||
78.75 € | 1 | Quote | 6.7 | 79 | 0.045 | 20 | 8 | Internal cooling lubricant supply | 82075050 | 2-3 x DC | ||
68.29 € | 1 | Quote | 6.7 | 91 | 0.049 | 34 | 8 | External cooling lubricant supply | 82075050 | 4-5 x DC | ||
94.71 € | 1 | Quote | 6.7 | 91 | 0.046 | 34 | 8 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
148.71 € | 1 | Quote | 6.7 | 125.984 | 0.052 | 50 | 8 | Internal cooling lubricant supply | 82075050 | 7-8 x DC | ||
56.74 € | 1 | Quote | 6.75 | 79 | 0.043 | 20 | 8 | External cooling lubricant supply | 82075050 | 2-3 x DC | ||
78.75 € | 1 | Quote | 6.75 | 79 | 0.042 | 20 | 8 | Internal cooling lubricant supply | 82075050 | 2-3 x DC | ||
68.29 € | 1 | Quote | 6.75 | 91 | 0.045 | 34 | 8 | External cooling lubricant supply | 82075050 | 4-5 x DC | ||
94.71 € | 1 | Quote | 6.75 | 91 | 0.046 | 34 | 8 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
148.71 € | 1 | Quote | 6.75 | 125.984 | 0.052 | 51 | 8 | Internal cooling lubricant supply | 82075050 | 7-8 x DC | ||
56.74 € | 1 | Quote | 6.8 | 79 | 0.046 | 20 | 8 | External cooling lubricant supply | 82075050 | 2-3 x DC | ||
78.75 € | 1 | Quote | 6.8 | 79 | 0.044 | 20 | 8 | Internal cooling lubricant supply | 82075050 | 2-3 x DC | ||
68.29 € | 1 | Quote | 6.8 | 91 | 0.049 | 34 | 8 | External cooling lubricant supply | 82075050 | 4-5 x DC | ||
94.71 € | 1 | Quote | 6.8 | 91 | 0.048 | 34 | 8 | Internal cooling lubricant supply | 82078011 | 4-5 x DC | ||
148.71 € | 1 | Quote | 6.8 | 125.984 | 0.053 | 51 | 8 | Internal cooling lubricant supply | 82075050 | 7-8 x DC | ||
94.71 € | 1 | Quote | 6.85 | - | 0.048 | - | 8 | Internal cooling lubricant supply | 82075050 | - | ||
56.74 € | 1 | Quote | 6.9 | 79 | 0.047 | 21 | 8 | External cooling lubricant supply | 82075050 | 2-3 x DC | ||
78.75 € | 1 | Quote | 6.9 | 79 | 0.045 | 21 | 8 | Internal cooling lubricant supply | 82075050 | 2-3 x DC | ||
68.29 € | 1 | Quote | 6.9 | 91 | 0.051 | 35 | 8 | External cooling lubricant supply | 82075050 | 4-5 x DC | ||
94.71 € | 1 | Quote | 6.9 | 91 | 0.048 | 35 | 8 | Internal cooling lubricant supply | 82075050 | 4-5 x DC | ||
148.71 € | 1 | Quote | 6.9 | 125.984 | 0.054 | 52 | 8 | Internal cooling lubricant supply | 82075050 | 7-8 x DC |
Loading...
work material | General Steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium | ISO S | S | ISO H | H |
---|---|---|---|---|---|
ISO M | M | Grade | GC34 | Customs tariff weight unit | kg |
Drill type | Solid carbide drill | ISO P | P | eClass-5.1 | 21010101 |
ISO N | N | ISO K | K | Geometry / Cutting edge | XM |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Drill WZ: Holder type | Straight shank |
Customs tariff country of origin | DE | Tolerance | H9 |