ART 88775 UPAT Injection Mortar UPM 11 (887750003000000)

ART 88775 UPAT Injection Mortar UPM 11 887750003000000
  • Volume Discount

Product Details:

Manufacturer part number: 887750003000000

Brand: UPAT

Price: 27.40

Delivery time: 3 Days


Technical Data:

Contents per cartridges: 300 ml


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

887750003000000

Part Number
887750003000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contents per cartridges
(ml)

27.40 €

12 Available 3 Days 300

Loading...

  1. 1

Basic information

Form UPM 11

This page is ART 88775 UPAT Injection Mortar UPM 11, part number 887750003000000.
You can find the detail information about specifications and dimensions on part number 887750003000000.

Variation of this product

Part Number
887750003600000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contents per cartridges
(ml)

33.64 €

6 Available 3 Days 360

Tech Support