Thermal Conductive Paste (Silicone-free)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10067415
10067417
10067418
10067419
WLPF 20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basin Delivery Quantity

-

1 Quote syringe5 ml

-

1 Quote cartridge (310 ml)300 g
-

-

1 Quote syringe20 ml

-

1 Quote syringe2 ml

-

1 Quote syringe10 ml

Loading...

  1. 1

Basic information

Thermal Conductivity(W/m·K) 0.5 Temperature Range -40 to +150 Composition silicone free synthetic liquid. Metal oxide filling.
Colour white-grey Material silicone-free thermal transfer compound Kinetic Viscosity (Base Oil) ca. 90 mm²/s (40°C)ca. 13 mm²/s (100°C)
Oil Separation (Thickener) ≤ 2% (40°C / 168h) Flow Pressure At 20°C (Thickener) ≤ 200 mbar

Tech Support