Double action Air Nipper Round body (GT-NWR20)

Double action Air Nipper Round body GT-NWR20

Product Details:

Manufacturer part number: GT-NWR20

Brand: VESSEL

Price: 548.49

Delivery time: 15 Days


Technical Data:

Cutting Capacity (Copper Wire): 2.6 mm

Cutting Capacity (ABS Resin): 6.5 mm

Pressure Force: 1372 N

Air Consumption Amount: 230 cm³/stroke

Operating Air Pressure: 0.5 to 0.6 Mpa


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GT-NWR20

Part Number
GT-NWR20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity (Copper Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/stroke)
Operating Air Pressure
(Mpa)
Capacity O/D Steel
(mm)

548.49 €

1 15 Days 2.66.513722300.5 to 0.62

Loading...

  1. 1

Basic information

Materials Special alloy steel

This page is Double action Air Nipper Round body, part number GT-NWR20.
You can find the detail information about specifications and dimensions on part number GT-NWR20.

Variation of this product

Part Number
GT-NWR10
GT-NWR30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Capacity (Copper Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/stroke)
Operating Air Pressure
(Mpa)
Capacity O/D Steel
(mm)

430.96 €

1 15 Days 1.845881160.4 to 0.51.2

646.39 €

1 15 Days 3.39.527445840.5 to 0.62.8

Tech Support