Double action Air Nipper Square body

Double action Air Nipper Square body
· Blade opening and closing is driven by air piston.
· Having no spring mechanism in the main unit facilitates maintenance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GT-NWS1
GT-NWS10
GT-NWS20
GT-NWS30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity (Copper Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/stroke)
Operating Air Pressure
(Mpa)
Capacity O/D Steel
(mm)

344.78 €

1 15 Days 12294450.4 to 0.50.5

470.13 €

1 15 Days 1.845881160.4 to 0.51.2

587.64 €

1 15 Days 2.66.513722300.5 to 0.62

773.30 €

1 15 Days 3.39.527445840.5 to 0.62.8

Loading...

  1. 1

Basic information

Materials Special alloy steel

Tech Support