Hand-held scissors body

Hand-held scissors body
· Two types of blades, standard and micro-edge, are available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GT-H120K

Part Number
GT-H120K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air Consumption Amount
(cm³/stroke)
Operating Air Pressure
(Mpa)
Capacity (Soft Resin) φ
(mm)
Capacity (Hard Resin) φ
(mm)
Capacity (Max) Kevlar
(mm)
Capacity (Max) Band Steel
(mm)

172.40 €

1 5 Days 1160.5 to 0.6---15 x 0.5

Loading...

  1. 1

Basic information

Hose I.D.(mm) R1/4(Body Rc1/8) Materials Special alloy steel Hose Coupling I/D(mm) 5

This page is Hand-held scissors body, part number GT-H120K.
You can find the detail information about specifications and dimensions on part number GT-H120K.

Variation of this product

Part Number
GT-H12K
GT-H30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Air Consumption Amount
(cm³/stroke)
Operating Air Pressure
(Mpa)
Capacity (Soft Resin) φ
(mm)
Capacity (Hard Resin) φ
(mm)
Capacity (Max) Kevlar
(mm)
Capacity (Max) Band Steel
(mm)

563.33 €

1 32 Days 1160.2--0.3-

607.23 €

1 32 Days 5840.35.53.51-

Tech Support