Square type double action Air Scissor

Square type double action Air Scissor
· Blade opening and closing is driven by air piston.
· Having no spring mechanism in the main unit facilitates maintenance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

No. GT-HWS1/10 Double Action Air Scissors

Product Information


• Blade opening and closing is driven by air piston.
• Having no spring mechanism in the main unit facilitates maintenance.

Specifications

Model No.Capacity φ(mm)Air ConsumptionApplied PressureAir PressureABWeightEDP No.
CopperSteel(cm3 /str.)(N)(MPa)(mm)(mm)(g)
Double Action Air Scissors(Square Type)         
GT-HWS11.00.5452940.4~0.59523×20116360700
GT-HWS101.81.21165880.4~0.514636356360713
※Blades are optional.
 
Part Number
GT-HWS1
GT-HWS10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/stroke)
Capacity O/D Steel
(mm)

344.78 €

1 15 Days 1294450.5

383.96 €

1 15 Days 1.85881161.2

Loading...

  1. 1

Basic information

Operating Air Pressure(Mpa) 0.4 to 0.5 Materials Special alloy steel

Tech Support