Air Nipper Blades

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AJ/RAJ/AJB Straight Blades for Plastic

Product Information



AJ/
This is a vertical set of blades with an unbeveled cutting edge. You can apply it at a right angle to the gate.
RAJ/This is a reverse bevel of AJ type.
AJB/ This has a brazed carbide tip, suitable for cutting hard plastic or plastic containing glass fiber.

Specifications

Model No.Size (mm)Weight (g)MaterialApplicable models
abcd:Effective Lengthe:Blade openingL
NY03AJ2174.510.534817Special alloy steelGT-NY03G (-4)
NY03RAJ2174.510.534817Special alloy steelGT-NY03GR (-4)
NY05AJ227510.545322Special alloy steelGT-NY05 (-4)/ NF05
NY05RAJ227510.545322Special alloy steelGT-NY05R (-4)/ NF05
NY05AJB227510.545322Sintered AlloyGT-NY05 (-4)/ NF05
NY10AJ247.251265728Special alloy steelGT-NY10 (-4)/ NY10G (-4)/ NF10 / NY10S
NY10RAJ247.251265728Special alloy steelGT-NY10R (-4)/ NY10GR (-4)/ NF10 / NY10S
NY10AJB247.251265728Sintered AlloyGT-NY10 (-4)/ NY10G (-4)/ NF10 / NY10S
NY15AJ278.25.51386541Special alloy steelGT-NY15 (-4)/ NF15
NY15RAJ278.25.51386541Special alloy steelGT-NY15R (-4)/ NF15
NY15AJB278.25.51386541Sintered AlloyGT-NY15 (-4)/ NF15
NY25AJ311061697765Special alloy steelGT-NY25 (-6)/ NY25S
NY25RAJ311061697765Special alloy steelGT-NY25R (-6)/ NY25S
NY25AJB311061697765Sintered AlloyGT-NY25 (-6)/ NY25S

AJL Straight Long Blades for Plastic

Product Information



AJL/This is a long type set of straight blades. This is useful when there is distance between the nippers and the gate cut portion of the workpiece.

Specifications

Model No.Size (mm)Weight (g)MaterialApplicable models
abcd:Effective Lengthe:Blade openingL
NY03AJL2774.510.545421Special alloy steelGT-NY03G (-4)
NY05AJL317510.55.56229Special alloy steelGT-NY05 (-4)/ NF05
NY10AJL337.251286637Special alloy steelGT-NY10 (-4)/ NY10G (-4)/ NF10 / NY10S
NY15AJL388.25.513117650Special alloy steelGT-NY15 (-4)/ NF15
NY25AJL4610616139288Special alloy steelGT-NY25 (-6)/ NY25S

AJT Thin, Straight Blades for Plastic

Product Information



AJT/This is a set of straight blades with a thin cutting edge.
It can cleanly trim cross sections without remnants.

Specifications

Model No.Size (mm)Weight (g)MaterialApplicable models
abcd:Effective Lengthe:Blade openingL
NY03AJT2172.510.534817Special alloy steelGT-NY03G (-4)
NY05AJT227310.545321Special alloy steelGT-NY05 (-4)/ NF05
NY10AJT247.231265726Special alloy steelGT-NY10 (-4)/ NY10G (-4)/ NF10 / NY10S
NY15AJT278.23.51386538Special alloy steelGT-NY15 (-4)/ NF15

AD Lift Blades for Plastic

Product Information



AD/
This is used for batch processing of the three-dimensional gate such as ride gate.

Specifications

Model No.Size (mm)d1 (mm)d2 (mm)e:Blade openingL (mm)Weight (g)MaterialApplicable models
abfxg
NY10AD26.57.26x132.54.2659.531Special alloy steelGT-NY10 (-4)/ NY10G (-4)/ NF10 / NY10S
NY15AD308.27x1434.786845Special alloy steelGT-NY15 (-4)/ NF15
NY25AD35108x174698175Special alloy steelGT-NY25 (-6)/ NY25S

AH/RAH Crank Blades for Plastic

Product Information



AH/This is a set of blades with a clamped cutting edge for plastic. It is effective when there are obstructions or the gate is narrow
RAH/This is a reverse bevel of AH type used when installing the main units face-to-face.

Specifications

Model No.Size (mm)Weight (g)MaterialApplicable models
abcd:Effective Lengthe:Blade openingL
NY05AH3119510.55.56237Special alloy steelGT-NY05 (-4)/ NF05
NY05RAH3012510.556131Special alloy steelGT-NY05R (-4)/ NF05
NY10AH332051286643Special alloy steelGT-NY10 (-4)/ NY10G (-4)/ NF10 / NY10S
NY10RAH3212.251276536Special alloy steelGT-NY10R (-4)/ NY10GR (-4)/ NF10 / NY10S
NY15AH3821.55.513117663Special alloy steelGT-NY15 (-4)/ NF15
NY15RAH3513.25.51397352Special alloy steelGT-NY15R (-4)/ NF15
NY25AH46246171392110Special alloy steelGT-NY25 (-6)/ NY25S
NY25RAH4216616128889Special alloy steelGT-NY25R (-6)/ NY25S

NK10AJ Thrust-Cut Air Nipper Blades

Product Information



This is a dedicated set of blades for GT-NK10. Suitable for processing of film gates attached to robot hands.

Specifications

Model No.Size (mm)ShapeO.A.L. (mm)Weight (g)MaterialApplicable models
NK10AJSee DrawingFor metal cutting (Knife type)9596Special alloy steelGT-NK10

NM Blades

Product Information


・Ideal for around-the-clock operations
・Semi-permanent magnetic force
・Compatible with our standard nipper bodies
NM blades eliminate trouble caused by Spring breakage.
Compliant with your VESSEL current air nippers.
Spring replacement is no longer required as the neodymium magnet works semi-permanently.

Specifications

Model No.Size (mm)Weight
(g)
Applicable models
abc (°)def × g
NM20AJ3512 18.011.0 116GT-NS20 / N20 / NR20
NM20AP35121516.011.0 124GT-NS20 / N20 / NR20
NM20AE2812 12.08.010× 15.5129GT-NS20 / N20 / NR20
NM30AJ5217 28.011.0 360GT-NS30 / N30 / NR30
NM30AP66171538.016.0 380GT-NS30 / N30 / NR30
NM30AE4517 17.012.013× 28358GT-NS30 / N30 / NR30

AP For Plastic

Product Information



AP/This is a standard set of blades used to cut plastic. A broad, gentle curve is provided in the cross section for gate processing where the cut end must not be left. (The cutting edge is curved.)

Specifications

Model No.Size (mm)Weight (g)MaterialApplicable models
abcd:Effective Lengthe:Blade openingfL
N3AP2471511.5410.56435Special alloy steelGT-NS3 / N3 / NR3
N5AP2471511.5410.56440Special alloy steelGT-NS5 / N5 / NR5
N7AP2793011.5414.58180Special alloy steelGT-NS7 / N7 / NR7
N10AP2793011.5514.59185Special alloy steelGT-N10
N10LAP3512151651589120Special alloy steelGT-NS10L / NR10L
N12AP35121516515105135Special alloy steelGT-N12
N20AP35121516111595125Special alloy steelGT-NS20 / N20 / NR20
N30AP661715381624150380Special alloy steelGT-NS30 / N30 / NR30

AE Nipping Blades for Plastic

Product Information



AE/Used for processing plastic gates such as ride gates and discard gates.

Specifications

Model No.Size (mm)Weight (g)MaterialApplicable models
abfxgd:Effective Lengthe:Blade openingL
N3AE2076x1173.56035Special alloy steelGT-NS3 / N3 / NR3
N5AE2076x6.673.56040Special alloy steelGT-NS5 / N5 / NR5
N7AE2698x14.8948085Special alloy steelGT-NS7 / N7 / NR7
N20AE281210x15.512888135Special alloy steelGT-NS20 / N20 / NR20
N30AE451713x281712129395Special alloy steelGT-NS30 / N30 / NR30

AJ Thin, Straight Blades for Plastic

Product Information



AJ/This is a set of vertical blades with an unbeveled cutting edge for plastic. You can apply it at a right angle to the gate.

Specifications

Model No.Size (mm)Weight (g)MaterialApplicable models
abcd:Effective Lengthe:Blade openingL
NW10AJ30  145 76Special alloy steelGT-NWR10 / NWS10
N20AJ35128181195125Special alloy steelGT-NS20 / N20 / NR20
N20AJB35128181195125Sintered AlloyGT-NS20 / N20 / NR20
NW20AJ40  21.58 142Special alloy steelGT-NWR20 / NWS20
N30AJ521782811136370Special alloy steelGT-NS30 / N30 / NR30
NW30AJ55  29.58 368Special alloy steelGT-NWR30

AJL Quasi-Standard Products / Straight Long Blades for Plastic

Product Information



AJL/This is a long type set of straight blades. This is suitable when there is distance between the nippers and the gate cut portion of the workpiece. N30AJL163 is useful for wide gate processing.

Specifications

Model No.Size (mm)Weight (g)MaterialApplicable models
abcd:Effective Lengthe:Blade openingL
※ N10LAJ141611273410115165Special alloy steelGT-NS10L / NR10L
N20AJL651272016125230Special alloy steelGT-NS20 / N20 / NR20
※ N20AB39611273614121185Special alloy steelGT-NS20 / N20 / NR20
※ N30AJ163651774117.5149355Special alloy steelGT-NS30 / N30 / NR30
N30AJL751782519159470Special alloy steelGT-NS30 / N30 / NR30
Blade with a mark ※ is a quasi-standard.

PF Flat Blades for Plastic

Product Information



PF/This is a set of blades for cutting the cut end flat for plastic. A large R is provided in the cross section for gate processing where the cut end must not be left.

Specifications

Model No.Size (mm)Weight (g)MaterialApplicable models
abc (°)d:Effective Lengthe:Blade openingfL
N7PF2794010.54178180Special alloy steelGT-NS7 / N7 / NR7
N10LPF35124013.552189120Special alloy steelGT-NS10L / NR10L
N20PF35124013.5112195130Special alloy steelGT-NS20 / N20 / NR20
N30PF581730251533142390Special alloy steelGT-NS30 / N30 / NR30

AH Quasi-Standard Products / Crank Blades for Plastic

Product Information



AH/This is a set of blades with a crank cutting edge for plastic. It is effective when there are obstructions or the gate is narrow.

Specifications

Model No.Size (mm)Weight (g)MaterialApplicable models
abcd:Effective Lengthe:Blade openingL: OAL
N20AH603172316120240Special alloy steelGT-NS20 / N20 / NR20

AMR/AM Quasi-Standard Products / Laterally Facing Blades for Plastics

Product Information



AMR/AML This is a set of blades for plastic where the ML cutting edge is bent 90 degrees. It is useful when restricted to confined spaces hard for the nipper to get into.

Specifications

Model No.Size (mm)Weight (g)MaterialApplicable models
abcd:Effective Lengthe:Blade openingfL: OAL
N20AML149855558269.541115270Special alloy steelGT-NS20 / N20 / NR20
N20AMR149955558269.541115270Special alloy steelGT-NS20 / N20 / NR20
Part Number
N3AE
N3AE406
N3AP
N5AE
N5AP
N7AE
N7AJL
N7AP
N7PF
N10AP
N10LAB152
N10LAJ141
N10LAP
N10LPF
N12AP
N20AA27
N20AA239
N20AB39
N20AB360
N20AE
N20AE19A
N20AE1205
N20AH
N20AJ
N20AJB
N20AJL
N20AK249
N20AML1498
N20AMR1499
N20AP
N20PF
N30AA114
N30AE
N30AJ
N30AJ163
N30AJL
N30AL525
N30AML1435
N30AP
N30PF
NK10AJ
NM20AE
NM20AJ
NM20AP
NM30AE
NM30AJ
NM30AP
NW10AJ
NW20AJ
NW30AJ
NY03AJ
NY03AJL
NY03AJT
NY03RAJ
NY03RAJL
NY05AH
NY05AJ
NY05AJB
NY05AJL
NY05RAJB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity (ABS Resin)
(mm)
Capacity (Soft Resin) φ
(mm)
Capacity (Hard Resin) φ
(mm)
Materials Applicable

107.40 €

1 5 Days -2-Special alloy steelGT-NS3/N3/NR3

699.65 €

1 17 Days -1.5-Special alloy steelGT-NS3/N3/NR3

78.62 €

1 5 Days -2-Special alloy steelGT-NS3/N3/NR3

107.40 €

1 5 Days -2-Special alloy steelGT-NS5/N5/NR5

78.62 €

1 5 Days -2-Special alloy steelGT-NS5/N5/NR5

93.49 €

1 5 Days -32Special alloy steelGT-NS7/N7/NR7

371.07 €

1 5 Days -32Special alloy steelGT-NS7/N7/NR7

78.62 €

1 5 Days -32Special alloy steelGT-NS7/N7/NR7

85.54 €

1 5 Days -32Special alloy steelGT-NS7/N7/NR7

92.54 €

1 5 Days -42.6Special alloy steelGT-N10

199.83 €

1 7 Days -3.52Special alloy steelGT-N10/NR10

211.22 €

1 5 Days ---Special alloy steelGT-N10L/NR10L

100.14 €

1 5 Days -42.6Special alloy steelGT-N10L/NR10L

115.05 €

1 5 Days -42.6Special alloy steelGT-N10L/NR10L

115.21 €

1 5 Days -4.54Special alloy steelGT-N12

254.68 €

1 5 Days -6.54.5Special alloy steelGT-NS20/N20/NR20/NB20

274.28 €

1 5 Days -6.54.5Special alloy steelGT-NS20/N20/NR20/NB20

205.73 €

1 7 Days ---Special alloy steelGT-NS20/N20/NR20/NB20

192.02 €

1 7 Days -6.54.5Special alloy steelGT-NS20/N20/NR20/NB20

109.74 €

1 5 Days -75Special alloy steelGT-NS20/N20/NR20/NB20

391.78 €

1 17 Days -6.04Special alloy steelGT-NS20/N20/NR20/NB20

672.48 €

1 17 Days -75Special alloy steelGT-NS20/N20/NR20/NB20

470.13 €

1 5 Days -6.0-Special alloy steelGT-NS20/N20/NR20/NB20

105.84 €

1 5 Days -75Special alloy steelGT-NS20/N20/NR20/NB20

305.60 €

1 17 Days --5w/Carbide chipGT-NS20/N20/NR20/NB20

173.99 €

1 7 Days -6.04Special alloy steelGT-NS20/N20/NR20/NB20

372.11 €

1 17 Days -74.5Special alloy steelGT-NS20/N20/NR20/NB20

920.64 €

1 7 Days -10 x 1.58 x 1Special alloy steelGT-NS20/N20/NR20/NB20

920.64 €

1 17 Days -10 x 1.58 x 1Special alloy steelGT-NS20/N20/NR20/NB20

79.18 €

1 5 Days -75Special alloy steelGT-NS20/N20/NR20/NB20

82.30 €

1 5 Days -75Special alloy steelGT-NS20/N20/NR20/NB20

479.92 €

1 5 Days -85Special alloy steelGT-NS30/N30/NR30/NB30

144.40 €

1 5 Days -106.5Special alloy steelGT-NS30/N30/NR30/NB30

199.83 €

1 5 Days -106.5Special alloy steelGT-NS30/N30/NR30/NB30

123.23 €

1 5 Days ---Special alloy steelGT-NS30/N30/NR30/NB30

208.43 €

1 5 Days -85Special alloy steelGT-NS30/N30/NR30/NB30

470.13 €

1 5 Days -74.5Special alloy steelGT-NS30/N30/NR30/NB30

810.14 €

1 17 Days -15 x 2.010 x 1.5Special alloy steelGT-NS30/N30/NR30/NB30

127.86 €

1 5 Days -106.5Special alloy steelGT-NS30/N30/NR30/NB30

135.89 €

1 5 Days -106.5Special alloy steelGT-NS30/N30/NR30/NB30

333.03 €

1 17 Days 5--Special alloy steelGT-NT10

145.77 €

1 17 Days -75Special alloy steelGT-NS20/N20/NR20/NB20

135.14 €

1 17 Days -75Special alloy steelGT-NS20/N20/NR20/NB20

128.52 €

1 17 Days -75Special alloy steelGT-NS20/N20/NR20/NB20

182.18 €

1 17 Days -106.5Special alloy steelGT-NS30/N30/NR30/NB30

223.33 €

1 17 Days -106.5Special alloy steelGT-NS30/N30/NR30/NB30

197.05 €

1 17 Days -106.5Special alloy steelGT-NS30/N30/NR30/NB30

195.93 €

1 17 Days --4Special alloy steelGT-NWR10/NWS10

254.68 €

1 17 Days --6.5Special alloy steelGT-NWR20/NWS20

313.47 €

1 17 Days --9.5Special alloy steelGT-NWR30/NWS30

103.46 €

1 17 Days -21.3Special alloy steelGT-NY03G(-4)

168.52 €

1 17 Days -1.61.1Special alloy steelGT-NY03G(-4)

133.24 €

1 17 Days -21.3Special alloy steelGT-NY03G(-4)

131.29 €

1 17 Days -21.3Special alloy steelGT-NY03GR(-4)

168.47 €

1 17 Days -1.61.1Special alloy steelGT-NY03GR(-4)

266.43 €

1 17 Days -32Special alloy steelGT-NY05(-4)/NF05

103.46 €

1 6 Days -32Special alloy steelGT-NY05(-4)/NF05

270.37 €

1 7 Days -32w/Carbide chipGT-NY05(-4)/NF05

168.52 €

1 7 Days -2.81.6Special alloy steelGT-NY05(-4)/NF05

270.33 €

1 17 Days -32w/Carbide chipGT-NY05R(-4)/NF05

Loading...

Tech Support