Stubby Type Wood Compo Screwdriver

Stubby Type Wood Compo Screwdriver
· Stubby type, which is convenient for tightening screws in cramped spaces.
· Non-slip grip even in an oily hand. "Wood resin" provides texture and feeling to fit comfortably in your hand.
· High toughness shank made of fully hardened chrome vanadium steel. Black chrome plating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
320 +2X15
320 -6X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)

5.60 €

6 7 Days Ph No.2PhillipsPH-

5.60 €

6 7 Days Slotted 6SlottedSL0.9

Loading...

  1. 1

Basic information

Type Non-slip Shank LG(mm) 15 Shank O/D(mm) 6.4
Grip O/D(mm) 32 Magnetized MG

Tech Support