AC Pulse Ionizing Bar

AC Pulse Ionizing Bar
· Super compact design in which a high-voltage power supply, control circuit, and air circuit have been incorporated.
· Terminals are collected on one side for easy daisy chain.
· Newly developed needle electrode socket is of air purge construction in which air purge outlets are provided around electrode needles. This does not only prevent contamination on the needle electrode tip but also helps super-fast static electricity removal.
· Opposing electrodes are incorporated in the body. This structure prevents particles from adhering to the body outside that is caused by induction voltage, and minimizes losses in applied voltage, enabling the ion generation efficiency to be improved.
· Adopts the needle electrode socket type in which a needle can be easily replaced by one-touch operation.
· Equipped with auto balance mode that optimally adjusts ion balance automatically according to the polarity of a charged object (target distance: 50 to 100 mm)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-40
C-60
C-90
C-100
C-120
C-150
C-170
C-200
C-220
C-250
C-270
C-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Discharge Needle Effective Length
(mm)
Middle Bracket
(pcs)
Electrode Needles
(pcs)
Frequency

1,215.21 €

1 15 Days 240-510steps(0.1 to 50Hz)

1,307.28 €

1 15 Days 420-810steps(0.1 to 50Hz)

1,428.78 €

1 5 Days 66001213steps(0.1 to 50Hz)

1,472.99 €

1 15 Days 90011613steps(0.1 to 50Hz)

1,568.73 €

1 15 Days 114012013steps(0.1 to 50Hz)

1,664.43 €

1 15 Days 138012413steps(0.1 to 50Hz)

1,800.68 €

1 15 Days 162022813steps(0.1 to 50Hz)

1,947.98 €

1 15 Days 186023213steps(0.1 to 50Hz)

2,154.20 €

1 15 Days 210023613steps(0.1 to 50Hz)

2,275.70 €

1 15 Days 234034013steps(0.1 to 50Hz)

2,426.72 €

1 15 Days 258034413steps(0.1 to 50Hz)

2,574.00 €

1 15 Days 282034813steps(0.1 to 50Hz)

Loading...

  1. 1

Basic information

Applied voltage AC8 to 12.5kV(p-p) Ionizing method Pluse AC corona discharge Power supply DC24V +/- 5%
Decay Time(sec) Within 0.8 sec Current Consumption (max.)(mA) 600 Pulse ratio +:40 to 70%, -:60 to 30%
Voltage Level +/- 10steps each

Tech Support