Fan type ionizer

Fan type ionizer
Powerful static eraser with outstanding capabilities
A wide selection of models and delivering ions with fan
Newly developped piezoelectric transformer makes the slim and compact model.
Butterfly louvers for changing the wind directions.
Fan speed can be adjusted. (3 positions)
Improvement in maintenance by easy-replaceable electrode needle unit.
Terminals for alarm signal output
F120R-E is a silent type with mild airflow.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F-120R

Part Number
F-120R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

409.62 €

1 5 Days

Loading...

  1. 1

Basic information

Applied voltage AC10kV(p-p) Ionizing method Piezoelectric high-frequency Current consumption (typ.)(mA) 700
Noise level(dBA) 55 Fan speed (max)(m3/min) 3.66

This page is Fan type ionizer, part number F-120R.
You can find the detail information about specifications and dimensions on part number F-120R.

Tech Support