TiN bits, PH x mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05480172001

Part Number
05480172001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.45 €

10 Available 4 Days

Loading...

  1. 1

Basic information

Total length(mm) 25 Screwing system Phillips Size bit 2
Two-sided false Connection size 1/4 inch Ball locking false
Connection size(mm) 6.3

This page is TiN bits, PH x mm, part number 05480172001.
You can find the detail information about specifications and dimensions on part number 05480172001.

Tech Support