TH bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05056605001
05056610001
05056625001
05056910001
05056915001
05056925001
05059855001
05059860001
05059865001
05060055001
05060060001
05060065001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Screwing system Size bit

1.27 €

10 Available 4 Days 25Phillips1

1.27 €

10 Available 4 Days 25Phillips2

1.27 €

10 Available 4 Days 25Phillips3

1.27 €

10 Available 4 Days 25Pozidriv PZ1

1.27 €

10 Available 4 Days 25Pozidriv PZ2

1.27 €

10 Available 4 Days 25Pozidriv PZ3

2.33 €

10 Available 4 Days 50Phillips1

2.33 €

10 Available 4 Days 50Phillips2

2.33 €

10 Available 4 Days 50Phillips3

2.33 €

10 Available 4 Days 50Pozidriv PZ1

2.33 €

10 Available 4 Days 50Pozidriv PZ2

2.33 €

10 Available 4 Days 50Pozidriv PZ3

Loading...

  1. 1

Basic information

Two-sided false Connection size 1/4 inch Ball locking false
Connection size(mm) 6.3

Tech Support