C J PH bits, halfmoon

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05134605001

Part Number
05134605001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.27 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Total length(mm) 44 Screwing system Phillips Size bit 0
Two-sided false Connection size Other Ball locking false
Connection size(mm) 4

This page is C J PH bits, halfmoon, part number 05134605001.
You can find the detail information about specifications and dimensions on part number 05134605001.

Tech Support