Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05022600001 |
05022602001 |
05022604001 |
05022606001 |
05022608001 |
05022610001 |
05022612001 |
05022614001 |
05022616001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total length (mm) | Wrench width (mm) | Length long shank (mm) | Length short leg (mm) | |
---|---|---|---|---|---|---|---|---|
5.51 € | 1 | Available | 4 Days | 90 | 1.5 | 90 | 14 | |
5.05 € | 1 | Available | 4 Days | 101 | 2 | 101 | 16 | |
5.03 € | 1 | Available | 4 Days | 112 | 2.5 | 112 | 19 | |
4.80 € | 1 | Available | 4 Days | 123 | 3 | 123 | 21 | |
5.36 € | 1 | Available | 4 Days | 63 | 4 | 137 | 24 | |
6.39 € | 1 | Available | 4 Days | 154 | 5 | 154 | 27 | |
8.37 € | 1 | Available | 4 Days | 172 | 6 | 172 | 31 | |
10.44 € | 1 | Available | 4 Days | 195 | 8 | 195 | 37 | |
13.81 € | 1 | Available | 4 Days | 224 | 10 | 224 | 42 |
Loading...
Isolation protection 1000 V | false | Model | Right-angled | VDE tested | false |
---|---|---|---|---|---|
Shaft length(mm) | - | Anti-theft model | false | Wrench width (inch) | - |
With hole | false | Bullet-head | true | Insulated | false |
With peg | false |