PKL L-key, metric, chrome-plated (05022058001)

PKL L-key, metric, chrome-plated 05022058001
  • Volume Discount

Product Details:

Manufacturer part number: 05022058001

Brand: WERA

Price: 3.25

Delivery time: 4 Days


Technical Data:

Total length: 140 mm

Wrench width: 4 mm

Length long shank: 140 mm

Length short leg: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05022058001

Part Number
05022058001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Wrench width
(mm)
Length long shank
(mm)
Length short leg
(mm)

3.25 €

10 Available 4 Days 140414025

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Model Right-angled VDE tested false
Shaft length(mm) - Anti-theft model false Wrench width (inch) -
With hole false Bullet-head true Insulated false
With peg false

This page is PKL L-key, metric, chrome-plated, part number 05022058001.
You can find the detail information about specifications and dimensions on part number 05022058001.

Variation of this product

Part Number
05022052001
05022054001
05022056001
05022060001
05022062001
05022063001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total length
(mm)
Wrench width
(mm)
Length long shank
(mm)
Length short leg
(mm)

2.17 €

10 Available 4 Days 100210016

2.60 €

10 Available 4 Days 1122.511218

3.25 €

10 Available 4 Days 163316320

3.59 €

10 Available 4 Days 63516028

5.00 €

1 Available 4 Days 180618032

5.92 €

1 Available 4 Days 190719034

Tech Support