A Adaptor quick-release chuck

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05042750001

Part Number
05042750001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.56 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Isolation protection 1000 V false VDE tested false Length(mm) 30
Rectangular wrench 6.3 mm (1/4 inch) Connection size 1/4 inch Connection size(mm) 6.3

This page is A Adaptor quick-release chuck, part number 05042750001.
You can find the detail information about specifications and dimensions on part number 05042750001.

Tech Support