Impact driver Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05072014001

Part Number
05072014001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

165.32 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Isolation protection 1000 V false With extension false Electronic false
Total length(mm) 142 VDE tested false With scale false
Suitable for extension true Accuracy scale division(Nm) - Length extension(mm) -
Step size adjustment(Nm) - Correcting variable consistent false Screwdriver model true
Head height(mm) - Tightening moment(Nm) 90|90 Insulated false
Head width(mm) - With signal tone false Connection size Other
Connection size(mm) 7.94

This page is Impact driver Nm, part number 05072014001.
You can find the detail information about specifications and dimensions on part number 05072014001.

Tech Support