Green Label Container, GL321/GL-531 Type Lid

Click on this image to zoom in.

Click on this image to zoom in.

Green Label Container, GL321/GL-531 Type Lid

Standard Unit Price:
31.96
Shipping Days:
6 Days

[Features]
·It is a lid for green label container GL321/GL-531 type.
·Uses 100% recycled materials.

Basic Specifications

  • External Shape Width(mm)
    526.5
  • External Shape Depth(mm)
    362.5
  • External Height(mm)
    23
  • Color
    Green
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (100% recycled PP)
  • Other
    Option
  • Effective inside dimensions(mm)
    Cover for GL-531 (526.5x362.5x23)
  • Manufacturer Product Name
    Green Label Container Lid GL53
  • Manufacturer Model Number
    lid GL53
  • JAN Code
    4562166419424
  • Features
    Stackable up to 10 levels. the GL-321 type can be stacked onto GL-531 type. Suitable for 1,100 x 1,100 mm pallet. Easy transport and storage.
  • Material
    Recycled PP (Polypropylene)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Days
31.96

Part Number : 1-2782-06
Shipping Days 6 Days
Standard Unit Price 31.96
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    526.5
  • External Shape Depth(mm)
    362.5
  • External Height(mm)
    23
  • Color
    Green
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (100% recycled PP)
  • Other
    Option
  • Effective inside dimensions(mm)
    Cover for GL-531 (526.5x362.5x23)
  • Manufacturer Product Name
    Green Label Container Lid GL53
  • Manufacturer Model Number
    lid GL53
  • JAN Code
    4562166419424
  • Features
    Stackable up to 10 levels. the GL-321 type can be stacked onto GL-531 type. Suitable for 1,100 x 1,100 mm pallet. Easy transport and storage.
  • Material
    Recycled PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support