Eraser Rubber Wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TMB KITE

Part Number
TMB KITE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.88 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 105 Length(mm) 105 Height(mm) 40

This page is Eraser Rubber Wheel, part number TMB KITE.
You can find the detail information about specifications and dimensions on part number TMB KITE.

Tech Support