Dust Collection Bag

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TOS BAGHOSE

Part Number
TOS BAGHOSE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.82 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 400 Length(mm) 180 Height(mm) 110

This page is Dust Collection Bag, part number TOS BAGHOSE.
You can find the detail information about specifications and dimensions on part number TOS BAGHOSE.

Tech Support