Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS AL
Width(mm) | 84 | Length(mm) | 262 | Capacity(ml) | 650 |
---|---|---|---|---|---|
Height(mm) | 74 |
This page is Liquid for Assembly, part number PPS AL.
You can find the detail information about specifications and dimensions on part number PPS AL.