Balance Reels

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BAL 0410A
BAL 100120CP
BAL 100140DP
BAL 1020A
BAL 140180DP
BAL 180220DP
BAL 2030A
BAL 2040B
BAL 220250DP
BAL 4060B
BAL 4070DP
BAL 6080B
BAL 70100DP
BAL 80100CP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Load Capacity
(kg)
Cable Length
(m)
Series Height
(mm)

70.18 €

1 7 Days 1152050.4 - 11.6A series: 0.4-3 kg load capacity65

322.30 €

1 7 Days 19030510 - 142.5CP series: 8-14 kg load capacity115

576.03 €

1 7 Days 21544610 - 141.6DP series: 4-25 kg load capacity190

78.92 €

1 7 Days 1152051 - 21.6A series: 0.4-3 kg load capacity65

603.27 €

1 7 Days 21644514 - 181.6DP series: 4-25 kg load capacity190

607.02 €

1 7 Days 21245118 - 221.6DP series: 4-25 kg load capacity200

83.83 €

1 7 Days 1162052 - 31.6A series: 0.4-3 kg load capacity70

172.15 €

1 7 Days 1552552 - 42B series: 2-8 kg load capacity100

639.65 €

1 7 Days 19544622 - 251.6DP series: 4-25 kg load capacity215

219.00 €

1 7 Days 1602604 - 62B series: 2-8 kg load capacity90

544.78 €

1 7 Days 2154454 - 71.6DP series: 4-25 kg load capacity200

246.87 €

1 7 Days 1602006 - 82B series: 2-8 kg load capacity90

547.53 €

1 7 Days 2104457 - 101.6DP series: 4-25 kg load capacity200

282.33 €

1 7 Days 1903058 - 102.5CP series: 8-14 kg load capacity115

Loading...

  1. 1

Tech Support