417 C / K Rectangular gauge blocks made of ceramic (4804600DKS)

417 C / K Rectangular gauge blocks made of ceramic 4804600DKS

Product Details:

Manufacturer part number: 4804600DKS

Brand: MAHR

Price: 208.00

Delivery time: 7 Days


Technical Data:

Cross-section (mm): 30 x 9

Nominal size: 0.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4804600DKS

Part Number
4804600DKS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross-section (mm) Nominal size
(mm)

208.00 €

1 7 Days 30 x 90.5

Loading...

  1. 1

Basic information

Tolerance class K Heat expansion coefficient 9,3 x 10-6 K-1 Standard DIN EN ISO 3650

This page is 417 C / K Rectangular gauge blocks made of ceramic, part number 4804600DKS.
You can find the detail information about specifications and dimensions on part number 4804600DKS.

Variation of this product

Part Number
4804610DKS
4804611DKS
4804612DKS
4804613DKS
4804614DKS
4804615DKS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cross-section (mm) Nominal size
(mm)

119.50 €

1 7 Days 30 x 91

126.50 €

1 7 Days 30 x 91.001

126.50 €

1 7 Days 30 x 91.002

126.50 €

1 7 Days 30 x 91.003

126.50 €

1 7 Days 30 x 91.004

126.50 €

1 7 Days 30 x 91.005

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360