Jacks, WH Series

Jacks, WH Series
Jacks

For lifting transport units in a resting position
  • Directly attached to the transport unit
  • Optimal for situations where the total height of the actuated jack (H1) is 5 mm higher than total height of the castors
  • Lifting force between 150–250 kg, depending on body weight of the operator
  • Vertical load on the raised jack may not exceed 500 kg

    Part Number

    Once your search is narrowed to one product,
    the corresponding part number is displayed here.

    Part Number
    WH 160
    WH 200
    WH 250
    Part Number
    Standard Unit Price
    Minimum order quantityVolume Discount
    Standard
    Shipping Days
    ?
    Height
    (mm)
    Weight
    (kg)

    325.73 €

    1 5 Days 1664.02

    327.45 €

    1 5 Days 2074.04

    333.85 €

    1 5 Days 2574.09

    Loading...

    1. 1

    Basic information

    Product Type Other Plate size(mm) 140 x 110 Product type detail jack

    Tech Support