Body
Spring
Clamping screw
Assembly
Notes
The thread d3 serves to hold the assembly tool (optional).
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23341.0508
Part Number
|
---|
23341.0508 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | l3 (mm) | l1 max (mm) | WS (mm) | Tightening torque max. (Nm) | Hub bore D1 H7 (mm) | Shaft diameter D2 (mm) | L1 [+0.2] (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.09 € | 1 | 3 Days | 8 | M4 | M2.5 | 8 | 4 | 27 | 3 | 2.9 | 8 | 6–10 | 2.8 | 8 |
Loading...
REACH compliant | yes | Conflict Minerals free | yes | Material | Stainless steel 1.4305 |
---|---|---|---|---|---|
Spring | Stainless steel | Clamping screw(mm) | Steel, zinc-plated /Stainless Steel |
This page is Shaft Clamps, Stainless Steel, part number 23341.0508.
You can find the detail information about specifications and dimensions on part number 23341.0508.
Configure
Basic Attributes
d1(mm)
d2(mm)
d3(mm)
l2(mm)
l3(mm)
l1 max(mm)
WS(mm)
Tightening torque max.(Nm)
Hub bore D1 H7(mm)
Shaft diameter D2(mm)
L1 [+0.2](mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23341.0510 |
23341.0512 |
23341.0516 |
23341.0520 |
23341.0525 |
23341.0530 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | l3 (mm) | l1 max (mm) | WS (mm) | Tightening torque max. (Nm) | Hub bore D1 H7 (mm) | Shaft diameter D2 (mm) | L1 [+0.2] (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.09 € | 1 | 3 Days | 10 | M5 | M3 | 10 | 5 | 33 | 4 | 6 | 10 | 10–15 | 3.3 | 12 | |||
28.67 € | 1 | 3 Days | 12 | M6 | M4 | 12 | 6 | 39 | 5 | 10 | 12 | 15–20 | 3.5 | 21 | |||
31.71 € | 1 | 3 Days | 16 | M8 | M5 | 16 | 8 | 46 | 6 | 25 | 16 | 20–30 | 4.0 | 52 | |||
34.00 € | 1 | 3 Days | 20 | M10 | M6 | 20 | 10 | 53 | 8 | 46 | 20 | 30–40 | 4.8 | 98 | |||
38.40 € | 1 | 3 Days | 25 | M12 | M8 | 25 | 12 | 70 | 10 | 82 | 25 | 40–60 | 5.6 | 183 | |||
49.66 € | 1 | 3 Days | 30 | M16 | M10 | 30 | 16 | 81 | 14 | 206 | 30 | 60–125 | 7.9 | 344 |