SUPERCRAFT soft-face mallet, with vibration-reducing, ergonomic and varnished Hickory handle and rounded insert

SUPERCRAFT soft-face mallet, with vibration-reducing, ergonomic and varnished Hickory handle and rounded insert

Product features:

    • Non-rebound, for extra powerful strikes.
    • Rounded insert incorporated on one side
    • Prevents damage and impressions
    • Noise-dampening and gentle on the joints.
    • Inserts made of special nylon with maximum strength.
    • Completely robot-welded.
    • Vibration-dampening, ergonomically shaped, very stable and varnished hickory handle.
    • Handle protection sleeve acts as an overstrike protector.
    • Handle and inserts replaceable.
    • Available in D25mm, D30mm, and D40mm.

Application Areas

Tinsmith work, folding and bending work, upholsterer/saddler, driving studs

Material

Handle

    • Hickory

Inserts

    • Nylon, white
    • hard
    • Very wear-resistant
    • no chipping (even at tempeatures below zero)
    • noise-dampening
    • very high impact

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3366.225
3366.230
3366.240
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ø
(mm)
Head Length
(mm)
Total Length
(mm)
Weight
(g)

26.56 €

1 3 Days 25105305325

27.99 €

1 3 Days 30110330460

35.49 €

1 3 Days 40115355715

Loading...

  1. 1

Basic information

Product Type One-handed Hammer Head material Others Handle material Hickory
Insert Nylon, white

Tech Support