SUPERCRAFT soft-face mallet, with ergonomic formed, anti-slip and break-proof three-component handle

SUPERCRAFT soft-face mallet, with ergonomic formed, anti-slip and break-proof three-component handle

Application Areas

Assembly and repair work in the automotive and truck sector, positionieren und adjusting of workpieces, assembly of sharp-edged workpieces straightening work, housing assembly, plant construction, maintenance work, sheet-metal forming

Material

Handle

    • Ergonomic, anti-slip three-component handle

Inserts

    • Nylon, white
    • hard
    • Very wear-resistant
    • no chipping (even at tempeatures below zero)
    • noise-dampening
    • very high impact

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3399.040
3399.050
3399.060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ø
(mm)
Head Length
(mm)
Total Length
(mm)
Weight
(g)

45.36 €

1 3 Days 40115365790

56.01 €

1 3 Days 501203751040

80.36 €

1 3 Days 601453851625

Loading...

  1. 1

Basic information

Product Type One-handed Hammer Head material Others Handle material Others
Insert Nylon, white

Tech Support