Bit Holder Magnetic 58mm, 1/4"

Bit Holder Magnetic 58mm, 1/4"

Drive: For bits according to DIN 3126, ISO 1173 style C 6.3.

Drive: DIN 3126, ISO 1173, style E 6.3.

Extra: With strong Neodym magnet.

Sleeve: Stainless steel.

Standards: for bits DIN 3126, ISO 1173, shape C6.3

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01895
07869
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blister pack

4.11 €

10 5 Days No

5.00 €

10 3 Days Yes

Loading...

  1. 1

Basic information

Overall Length(mm) 58 ESD article No VDE article No
Internal hexagon (Inch) 1/4" Hexagon head (Inch) 1/4" With battery No

Tech Support