Bit Standard 25mm, Slotted, 1/4" C6.3

Bit Standard 25mm, Slotted, 1/4" C6.3

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Bits: Reduced, over-tightened profile.

Extra: Easily identifiable content with large symbols.

Standards: DIN ISO 2380-1

For universal applications

DIN 3126, ISO 1173, Style C6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01623
01624
01626
01627
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting strength 1
(mm)
Slotted 1
(mm)

0.96 €

10 7 Days 0.64.5

0.96 €

10 7 Days 0.85.5

0.96 €

10 7 Days 1.26.5

0.96 €

10 7 Days 1.68

Loading...

  1. 1

Basic information

Overall Length(mm) 25 ESD article No VDE article No
Blister pack No With battery No

Tech Support