Bit Holder MagicFlip Force Magnetic with Ring Magnet, 1/4" in Box

Bit Holder MagicFlip Force Magnetic with Ring Magnet, 1/4" in Box

Simplifies your work: Actuating sleeve recoils to indicate flush fastening.

Increases your safety: Thanks to the strong ring magnet, even heavy screws are held securely in place.

Standards: for bits DIN 3126, ISO 1173, shape C6.3

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36800

Part Number
36800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.54 €

10 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 62 ESD article No VDE article No
Blister pack Yes Internal hexagon (Inch) 1/4" Hexagon head (Inch) 1/4"
With battery No

This page is Bit Holder MagicFlip Force Magnetic with Ring Magnet, 1/4" in Box, part number 36800.
You can find the detail information about specifications and dimensions on part number 36800.

Tech Support