Bit Professional 90mm, TORX®, Tamper Resistant (with Hole), 1/4" E6.3

Bit Professional 90mm, TORX®, Tamper Resistant (with Hole), 1/4" E6.3

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Increases your efficiency: Best rotation characteristics for stable fastening processes.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Increases your efficiency: Optimum access to low-lying screws thanks to extra-long 90 mm bits.

Drive: DIN 3126, ISO 1173, style E 6.3.

Application: For all types of screw applications in trade and industry.

Extra: Hole in the bit tip for TORX® Tamper Resistant security screws.

Material: High grade chrome-vanadium steel, through hardened.

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
39188
39189
39190
39191
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
TORX® Tamper Resistant 1

6.51 €

5 7 Days T10H

6.51 €

5 7 Days T15H

6.51 €

5 7 Days T20H

6.51 €

5 7 Days T25H

Loading...

  1. 1

Basic information

Overall Length(mm) 90 ESD article No VDE article No
Blister pack No With battery No

Tech Support