Bit Set DryWall Stop 25mm, Phillips, 2 Pieces, 1/4" C6.3 in Box

Bit Set DryWall Stop 25mm, Phillips, 2 Pieces, 1/4" C6.3 in Box

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Drive: DIN 3120, ISO 1174, style A 6.3 + A 10.

Drive: DIN 3126, ISO 1173, style C 6.3.

Application: The ideal bit for drywall constructors.

Bits: Reduced, over-tightened profile.

Extra: The blue ring prevents the screw from being recessed too deeply into the plasterboard.

Standards: DIN ISO 8764-1

Packaging: Plastic box, reusable and dust repellent.

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

DIN 3126, ISO 1173, Style C6,3

Content:

  • 2x Bit DryWall Stop Standard 25 mm Phillips 1/4" PH2 (39382)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27077

Part Number
27077
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.27 €

10 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

This page is Bit Set DryWall Stop 25mm, Phillips, 2 Pieces, 1/4" C6.3 in Box, part number 27077.
You can find the detail information about specifications and dimensions on part number 27077.

Tech Support