Bit Set for Mounting, 20 Pieces in Roll-up Bag

Bit Set for Mounting, 20 Pieces in Roll-up Bag

Increases your efficiency: All common blades in one compact set.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Simplifies your work: Utmost accessibility thanks to long, 50 mm bits. Also ideal for machine operation.

Makes handling easier: Optimal accessibility through 2 adapters with different lengths.

Saves time: Quick and easy bit change thanks to magnetic bit holder.

Dimensions: 193 x 55 x 50 mm

Application: The basic bit equipment for switch cabinet construction.
For fastening in switching cabinet systems, fuse boxes, and terminal strips.

A standard-length blade is often unable to reach low-lying screws. The 50 mm bits from the bit set for installation allow in particular low-lying screws to be reached without problems. This significantly improves the accessibility of switching cabinet systems, fuse boxes, and terminal strips. In addition, thanks to the two bit holders included in the set, the length can be individually adjusted to a large number of applications. Quick and easy bit change is permanently ensured by the magnetic bit holders. The bit set for installation can be optimally used in both machine and manual modes thanks to the handle and machine bit holder design. The ergonomically shaped SoftFinish® handle ensures optimal handling and maximum work comfort. The set is complemented by the compact, space-saving roll-up bag for safe and neat storage.

Content:

  • 1x Bit Professional 50 mm TORX® 1/4" E6,3 T15 (32307)
  • 1x Bit Professional 50 mm TORX® 1/4" E6,3 T20 (32308)
  • 1x Bit Professional 50 mm TORX® 1/4" E6,3 T25 (32309)
  • 1x Bit Professional 50 mm TORX® 1/4" E6,3 T30 (33923)
  • 1x Bit Professional 50 mm TORX® 1/4" E6,3 T40 (33928)
  • 1x Bit Professional 50 mm Phillips 1/4" E6,3 PH0 (32105)
  • 1x Bit Professional 50 mm Phillips 1/4" E6,3 PH1 (33703)
  • 1x Bit Professional 50 mm Phillips 1/4" E6,3 PH2 (33704)
  • 1x Bit Professional 50 mm PlusMinus/Pozidriv 1/4" E6,3 SL/PZ1 (32494)
  • 1x Bit Professional 50 mm PlusMinus/Pozidriv 1/4" E6,3 SL/PZ2 (32496)
  • 1x Bit Professional 50 mm Slotted 1/4" E6,3 3.5 mm (01792)
  • 1x Bit Professional 50 mm Slotted 1/4" E6,3 4.0 mm (01794)
  • 1x Bit Professional 50 mm Slotted 1/4" E6,3 5.5 mm (01796)
  • 1x Bit Professional 50 mm Hexagon 1/4" E6,3 4.0 mm (04195)
  • 1x Bit Professional 50 mm Hexagon 1/4" E6,3 5.0 mm (04196)
  • 1x Bit Professional 50 mm Hexagon 1/4" E6,3 6.0 mm (04197)
  • 1x Bit holder magnetic, clamping with retaining ring 1/4" 100 mm (36092)
  • 1x Bit holder magnetic, clamping with retaining ring 1/4" 150 mm (34306)
  • 1x Screwdriver with bit holder SoftFinish® magnetic 1/4" 112 mm (32160)
  • 1x Roll-up bag Nylon

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44576

Part Number
44576
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.12 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
Width(mm) 55 With battery No

This page is Bit Set for Mounting, 20 Pieces in Roll-up Bag, part number 44576.
You can find the detail information about specifications and dimensions on part number 44576.

Tech Support