Bit Set Professional 70mm, Phillips, 2 Pieces, 1/4" E6.3 in Box

Bit Set Professional 70mm, Phillips, 2 Pieces, 1/4" E6.3 in Box

Drive: DIN 3126, ISO 1173, style E 6.3.

Application: For all types of screw applications in trade and industry.

Extra: Overlength bits available in lengths of 50, 70, 90, 110, 127 and 150 mm.

Extra: Easily identifiable content with large symbols.

Standards: DIN ISO 8764-1

Packaging: Plastic box, reusable and dust repellent.

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

DIN 3126, ISO 1173, Style E6,3

Content:

  • 2x Bit Professional 70 mm Phillips 1/4" E6,3 PH1 (01803)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
38706
38707
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.34 €

1 7 Days

8.34 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

Tech Support