Bit Set Standard 25mm, Assorted, 32 Pieces 1/4" C6.3 in Box

Bit Set Standard 25mm, Assorted, 32 Pieces 1/4" C6.3 in Box

Housing: Practical, rugged plastic box.

Bit holder: Universal holder, magnetic.

Bits: 25 mm Standard bits.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 4.5 mm (01623)
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 5.5 mm (01624)
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 6.5 mm (01626)
  • 2x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)
  • 6x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH3 (01659)
  • 2x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
  • 6x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ3 (01690)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T30 (01721)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T40 (01722)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 4.0 mm (01706)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 5.0 mm (01707)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 6.0 mm (01708)
  • 1x Bit holder magnetic 58 mm 1/4" (01895)
  • 1x Bit box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26252

Part Number
26252
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.74 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

This page is Bit Set Standard 25mm, Assorted, 32 Pieces 1/4" C6.3 in Box, part number 26252.
You can find the detail information about specifications and dimensions on part number 26252.

Tech Support