Bit Set Standard 25mm, Internal Square, 1/4", 2 Pieces in Box

Bit Set Standard 25mm, Internal Square, 1/4", 2 Pieces in Box

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Drive: DIN 3120, ISO 1174, style A 6.3 + A 10.

Drive: DIN 3126, ISO 1173, style C 6.3.

Application: For all types of screw applications in trade and industry.

Bits: Reduced, over-tightened profile.

Extra: A tapered tip allows for easy insertion of the bit into the screw.

Extra: Easily identifiable content with large symbols.

Packaging: Plastic box, reusable and dust repellent.

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

DIN 3126, ISO 1173, Style C6,3

Content:

  • 2x Bit Standard 25 mm Internal square 1/4" C6,3 #1 (06634)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
38658
38659
38660
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.88 €

10 7 Days

4.88 €

10 7 Days

4.88 €

10 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

Tech Support