Bit Standard 25mm, Spanner, 1/4" C6.3

Bit Standard 25mm, Spanner, 1/4" C6.3

Drive: DIN 3126, ISO 1173, style C 6.3.

Application: For security screws - snake eye.

Bits: Reduced, over-tightened profile.

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

DIN 3126, ISO 1173, Style C6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27064
27065
27066
27067
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spanner

2.90 €

10 5 Days 4

2.90 €

10 5 Days 6

2.90 €

10 5 Days 8

2.90 €

10 5 Days 10

Loading...

  1. 1

Basic information

Overall Length(mm) 25 ESD article No VDE article No
Blister pack No With battery No

Tech Support