Bit Set Standard 25mm, Pozidriv, 20 Pieces in Box, 1/4"

Bit Set Standard 25mm, Pozidriv, 20 Pieces in Box, 1/4"

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Drive: DIN 3120, ISO 1174, style A 6.3 + A 10.

Drive: DIN 3126, ISO 1173, style C 6.3.

Application: For all types of screw applications in trade and industry.

Bits: Reduced, over-tightened profile.

Extra: Easily identifiable content with large symbols.

Standards: DIN ISO 8764-1

Packaging: Plastic box, reusable and dust repellent.

For universal applications

DIN 3126, ISO 1173, Style C6,3

Content:

  • 20x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36282

Part Number
36282
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.12 €

10 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 25 ESD article No VDE article No
Blister pack No With battery No

This page is Bit Set Standard 25mm, Pozidriv, 20 Pieces in Box, 1/4", part number 36282.
You can find the detail information about specifications and dimensions on part number 36282.

Tech Support