Bit Set Standard 25mm, TORX® Tamper Resistant (with Hole), 1/4", 2 Pieces in Box

Bit Set Standard 25mm, TORX® Tamper Resistant (with Hole), 1/4", 2 Pieces in Box

Drive: DIN 3126, ISO 1173, style C 6.3.

Application: For all types of screw applications in trade and industry.

Bits: Reduced, over-tightened profile.

Extra: Hole in the bit tip for TORX® Tamper Resistant security screws.

Extra: Easily identifiable content with large symbols.

Packaging: Plastic box, reusable and dust repellent.

Material: High grade chrome-vanadium steel, through hardened.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 2x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T10H (01727)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
38649
38650
38651
38652
38653
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.69 €

10 5 Days

5.69 €

10 5 Days

5.69 €

10 5 Days

5.69 €

10 5 Days

5.69 €

10 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

Tech Support