Bit Set Standard 25mm, TORX®, 100 Pieces, 1/4" C6.3 in Bulk Pack

Bit Set Standard 25mm, TORX®, 100 Pieces, 1/4" C6.3 in Bulk Pack

Meets your requirements: Precision milled profile tips for a perfect fit - high-quality steel reduces wear and increases the lifetime.

Simplifies your work: Bulk pack with 100 bits in useful storage box.

Lowers your costs: High-contrast laser marking on the bit for easy identification of the profile size.

Application: Especially for professional needs.

Bits: 25 mm Standard bits.

Packaging: Practical cardboard box. Can be used as a dispenser in the workplace.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 100x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40463
40464
40465
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.71 €

1 7 Days

51.71 €

1 7 Days

51.71 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

Tech Support