Precision Tweezers, Professional ESD, Type GG

Precision Tweezers, Professional ESD, Type GG

Application: Precision tweezers for gripping and holding electronic components.

IEC 61340-5-1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32347

Part Number
32347
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.08 €

10 3 Days

Loading...

  1. 1

Basic information

Tip material Stainless Steel Overall length(mm) 130 Model GG
ESD article Yes with battery No Tool for electrics No
Self service - packing No

This page is Precision Tweezers, Professional ESD, Type GG, part number 32347.
You can find the detail information about specifications and dimensions on part number 32347.

Tech Support