Water Pump Pliers, Classic, with Push Button

Water Pump Pliers, Classic, with Push Button

Meets your requirements: Permanently stable through box joint with double guidance.

Increases your efficiency: Fast and simple adjustment of pliers with push button.

Application: For gripping and holding pipes and angular profiles as well as hexagon nuts in installations.

Installation projects often involve pipes, nuts, as well as rounded and edged materials in a variety of dimensions. Water pump pliers offer the optimal grip for all occasions. With a 9-step detent adjustment it offers maximum variability in the installation area, where it can be quickly and easily adjusted and locked at the push of a button. Crushing injuries are prevented thanks to the integrated clamping protection. Double guidance based on a box joint ensures the greatest stability of the pliers. At the same time, the slim design in the head and joint area provides reliable access to the work piece, even in confined areas. The handles of the pliers are made of anti-slip plastic and offer users a strong grip, even in oily or wet work situations. In addition, slipping off the work piece is prevented by the self-clamping on pipes and nuts, thus enabling highly comfortable work. When in use, the high-quality specially hardened teeth guarantee a reliable secure grip with long-term durability. The robust water pump pliers are dirt resistant.

DIN ISO 8976.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26764
26765
26767
27383
27384
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (mm)
(mm)
Pipe diameter (inches) Blister pack Overall length
(Inch)
Spanner size VDE article Tool for electrics Self service - packing

22.57 €

5 3 Days 1801"-7"36-NoNo

24.06 €

5 3 Days 2502"-10"50-NoNo

33.16 €

5 3 Days 3002 1/2"-12"63-NoNo

23.80 €

5 7 Days 2502"-10"50-NoYes
-

32.30 €

1 7 Days 3002 1/2"Yes12"63No--

Loading...

  1. 1

Basic information

ESD article No with battery No

Tech Support