Combination Drill Bit Set, 1/4", 6 Pieces in Box

Combination Drill Bit Set, 1/4", 6 Pieces in Box

Extra: In plastic box.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 1x Combination drill bit 1/4" M3 x 36 mm (27897)
  • 1x Combination drill bit 1/4" M4 x 39 mm (27898)
  • 1x Combination drill bit 1/4" M5 x 41 mm (27899)
  • 1x Combination drill bit 1/4" M6 x 44 mm (27900)
  • 1x Combination drill bit 1/4" M8 x 51 mm (27901)
  • 1x Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28026

Part Number
28026
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.23 €

1 3 Days

Loading...

  1. 1

Basic information

Blister pack No ESD article No With battery No
VDE article No

This page is Combination Drill Bit Set, 1/4", 6 Pieces in Box, part number 28026.
You can find the detail information about specifications and dimensions on part number 28026.

Tech Support