Combination Drill Bit, 1/4"

Combination Drill Bit, 1/4"

Drive: DIN 3120, ISO 1174, style A 6.3 + A 10.

Drive: With 1/4" hex shank according to DIN 3126 C 6.3.

Application: Drilling, cutting threads and burring. For assembly work, repair and rethreading.

Application: Can be used in metal and plastic.

Bits: Reduced, over-tightened profile.

Extra: Three applications in a single work step. Particularly sutiable for use in battery-powered drivers.

Material: High-quality HSS steel, ground.

Packaging: Blister packed.

For universal applications

DIN 3126, ISO 1173, Style C6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27897
27898
27899
27900
27901
27963
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Screw size

13.89 €

10 3 Days 36M3

13.89 €

10 3 Days 39M4

13.89 €

10 3 Days 41M5

14.08 €

10 3 Days 44M6

18.11 €

10 3 Days 51M8

21.90 €

10 3 Days 65M10

Loading...

  1. 1

Basic information

Blister pack Yes ESD article No With battery No
VDE article No Diameter Hex drive 1/4

Tech Support