L-Key Set in Classic Holder, Hexagon, 9 Pieces, Black Oxidized

L-Key Set in Classic Holder, Hexagon, 9 Pieces, Black Oxidized

Saves space: Compact and space-saving solution.

Increases your efficiency: Improved accessibility thanks to its short side.

Application: Chrome-vanadium steel, through-hardened, bronzed.

Extra: Simple, rapid operation with solid stopping point for L-keys.

Extra: Common key sizes are stored in the holder where they are easily seen.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

ISO 2936K.

Content:

  • 1x L-keys Hex, short, black oxidised 1.5 mm (01121)
  • 1x L-keys Hex, short, black oxidised 2.0 mm (01122)
  • 1x L-keys Hex, short, black oxidised 2.5 mm (01123)
  • 1x L-keys Hex, short, black oxidised 3.0 mm (01124)
  • 1x L-keys Hex, short, black oxidised 4.0 mm (01126)
  • 1x L-keys Hex, short, black oxidised 5.0 mm (01128)
  • 1x L-keys Hex, short, black oxidised 6.0 mm (01130)
  • 1x L-keys Hex, short, black oxidised 8.0 mm (01132)
  • 1x L-keys Hex, short, black oxidised 10.0 mm (01134)
  • 1x Classic holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06379
06386
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.83 €

10 3 Days

12.73 €

5 3 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

Tech Support