L-Key Set in Compact Holder, Hexagonal Ball End, 9 Pieces, Short, Matt Chrome-Plated

L-Key Set in Compact Holder, Hexagonal Ball End, 9 Pieces, Short, Matt Chrome-Plated

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Increases your efficiency: Improved accessibility thanks to its short side.

Lowers your costs: Highly durable thanks to high-quality, chrome-plated L-key surface to prevent corrosion.

Saves space: All standard keys organised in a compact, space-saving design.

Application: Especially for screws that are difficult to access.

Extra: The ball end enables the user to work at angles up to 25°.

Extra: Thanks to its compact dimensions, this holder fits easily into every ruler pocket.

Extra: Common key sizes are stored in the holder where they are easily seen.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

Based on ISO 2936L.

Content:

  • 1x Ball end hex L-key, short. Hexagonal ball end, short, matt chrome-plated 1.5 mm (40401)
  • 1x Ball end hex L-key, short. Hexagonal ball end, short, matt chrome-plated 2.0 mm (40402)
  • 1x Ball end hex L-key, short. Hexagonal ball end, short, matt chrome-plated 2.5 mm (40403)
  • 1x Ball end hex L-key, short. Hexagonal ball end, short, matt chrome-plated 3.0 mm (40404)
  • 1x Ball end hex L-key, short. Hexagonal ball end, short, matt chrome-plated 4.0 mm (40405)
  • 1x Ball end hex L-key, short. Hexagonal ball end, short, matt chrome-plated 5.0 mm (40406)
  • 1x Ball end hex L-key, short. Hexagonal ball end, short, matt chrome-plated 6.0 mm (40407)
  • 1x Ball end hex L-key, short. Hexagonal ball end, short, matt chrome-plated 8.0 mm (40408)
  • 1x Ball end hex L-key, short. Hexagonal ball end, short, matt chrome-plated 10.0 mm (40409)
  • 1x Compact holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40410
40411
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

20.60 €

10 7 Days No

21.78 €

5 7 Days Yes

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No

Tech Support