L-Key Set in Compact Holder, Hexagon, Brilliant Nickel-Plated, 12 Pieces

L-Key Set in Compact Holder, Hexagon, Brilliant Nickel-Plated, 12 Pieces
  • Volume Discount

Extra: Including 7 mm and 9 mm special sizes.

Extra: Thanks to its compact form the Wiha Compact holder fits perfectly into any folding rule pocket.

Supplementary information: Including 7 mm and 9 mm special sizes.

Blade: Chrome-vanadium steel, through hardened, nickel-plated.

For applications in mechanics

Based on ISO 2936L.

Content:

  • 1x L-keys Hexagon brilliant nickel-plated 1.5 mm (01201)
  • 1x L-keys Hexagon brilliant nickel-plated 2.0 mm (01202)
  • 1x L-keys Hexagon brilliant nickel-plated 2.5 mm (01203)
  • 1x L-keys Hexagon brilliant nickel-plated 3.0 mm (01204)
  • 1x L-keys Hexagon brilliant nickel-plated 4.0 mm (01206)
  • 1x L-keys Hexagon brilliant nickel-plated 5.0 mm (01207)
  • 1x L-keys Hexagon brilliant nickel-plated 6.0 mm (01208)
  • 1x L-keys Hexagon brilliant nickel-plated 7.0 mm (01209)
  • 1x L-keys Hexagon brilliant nickel-plated 8.0 mm (01210)
  • 1x L-keys Hexagon brilliant nickel-plated 9.0 mm (36450)
  • 1x L-keys Hexagon brilliant nickel-plated 10.0 mm (01211)
  • 1x Compact holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36451

Part Number
36451
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No
Tool for electrics No Self service - packing No

This page is L-Key Set in Compact Holder, Hexagon, Brilliant Nickel-Plated, 12 Pieces, part number 36451.
You can find the detail information about specifications and dimensions on part number 36451.

Tech Support