Application: For high torque transfer with minimal effort.
Handle: Wiha Classic T-handle.
Blade: Chrome-vanadium steel, through hardened, nickel-plated.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02802 |
02803 |
02804 |
02805 |
02806 |
02807 |
02808 |
02809 |
02810 |
02811 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Handle width (T-handle) (mm) | Internal hexagon (mm) | Overall length (mm) | Internal hexagon (Inch) | |
---|---|---|---|---|---|---|---|---|---|
4.16 € | 10 | 7 Days | 26 | 80 | 2.38 | 176 | 3/32" | ||
4.24 € | 10 | 7 Days | 26 | 80 | 2.78 | 176 | 7/64" | ||
4.28 € | 10 | 7 Days | 26 | 80 | 3.18 | 176 | 1/8" | ||
4.32 € | 10 | 7 Days | 26 | 80 | 3.57 | 176 | 9/64" | ||
4.39 € | 10 | 7 Days | 26 | 80 | 3.97 | 176 | 5/32" | ||
4.47 € | 10 | 7 Days | 32 | 100 | 4.76 | 182 | 3/16" | ||
5.11 € | 10 | 7 Days | 32 | 100 | 5.56 | 182 | 7/32" | ||
5.28 € | 10 | 7 Days | 32 | 100 | 6.35 | 182 | 1/4" | ||
5.75 € | 10 | 7 Days | 32 | 100 | 7.94 | 182 | 5/16" | ||
10.03 € | 10 | 7 Days | 38 | 120 | 9.53 | 188 | 3/8" |
Loading...
ESD article | No | with battery | No | Length T-handle blade | 150 |
---|---|---|---|---|---|
Tool for electrics | No | Self service - packing | No |
Configure
Basic Attributes
Handle diameter(mm)
Handle width (T-handle)(mm)
Internal hexagon(mm)
Overall length(mm)
Internal hexagon (Inch)
Type
Filter by standard shipping days
Optional Attributes